No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-M-series AS-I Interface Card

DeltaV™ M-series AS-I Interface Card

Product Description

The DeltaV™ M-series actuator sensor interface (AS-i) is a field-proven interface for discrete actuators and sensors. The interface uses an automatic addressing system via the bus connection to provide each field device a specific tag name that identifies the device for configuration and diagnostic purposes. The DeltaV system auto-senses AS-i devices and provides smooth activation of new devices. It is easy to install, reliable and simple to use.

Specifications

Ports
2
Isolation
Each AS-i port is optically isolated from each other and the system and factory tested to 1500 VDC
Operating temperature
-25 to 70 °C (-13 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Airborne contaminants
ISA-S71.04-1985 Airborne Contaminants Class G3 Conformal coating
Shock
10 g½ -sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 16 Hz;0.5 g from 16 to 150 Hz

Documents & Drawings

Features

  • Offers freedom to choose appropriate bus for application
  • Supports standard device-level busses
  • Reduces wiring costs
  • Features native controller level interface
  • Enables mix-and-match bus technologies to meet application requirements