With its huge measurement range, the Flexim FLUXUS Cryo non-intrusive ultrasonic flow meter is ideally suited to cover the highest flow rates of loading / off-loading processes, as well as very low flow rates when lines start or stop. Capable of performing in various LNG and other cryogenic applications at temperatures down to -200 °C (-328 °F): from 3-inch lines in peak shaving plants to 36-inch pipes for tanker off-loading to storage tanks, these non-intrusive ultrasonic flow meters provide the ideal solution for all cases where reliable and trouble-free flow measurement of cryogenic fluids is required.