No image available
No image available
Your request is being processed.
Keystone-P-figure 1/2 butterfly valves

Keystone Figure 1/2 Butterfly Valves

Product Description

A heavy duty industrial resilient seated butterfly valve in both wafer and lugged body design for use in shipbuilding, water, HVAC, power, and chemical industry applications.

Specifications

Material
304 Stainless Steel, 316 Stainless Steel, Aluminum Bronze, Buna-N, Cast Iron, Ductile Iron, Epdm Rubber, Stainless Steel
Operating Temperature
Less Than 120 C
Pressure Class
ASME
Process Connection Type
150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 2 / DN 50, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 24 / DN 600, NPS 3, NPS 30, NPS 36, NPS 4 / DN 100, NPS 40
Valve Size Standard
DN, NPS
Valve Type
Resilient Seated Butterfly Valve

Features

  • Factory testing of every valve at full rating ensures 100% tight shut-off.
  • Actuator flange is standardized for easy operator interchangeability and direct mounting of Keystone range of actuators.
  • Primary seal is formed by preloaded contact between disc and seat. These seals protect valve from fluid contact.
  • Bi-directional stem seal is suitable for pressure and is self- adjusting.
  • The disc hub edge is rounded and polished to provide full concentric seating without seat obstruction to flow, as well as to ensure maximum seat life.
  • Replaceable elastomer seat isolates the shaft and body parts from the stream and also serves as the flange gasket.
  • Moulded-in O-ring provides positive flange sealing and eliminates the need for additional gaskets.
  • Heavy duty top bushing absorbs side thrust and torque loads.
  • Heavy duty one piece shaft design provides high strength and positive disc control.
  • Stainless steel disc screws allow quick and easy disassembly.
  • Disc screw connection is positive shake proof and stronger than shaft.

Documents & Drawings