Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Emerson-Wireless 781S Smart Antenna

Emerson Wireless 781S Smart Antenna

Product Description

The Emerson Wireless 781S Smart Antenna is designed for use with the Emerson 1410S Gateway. The Emerson Wireless 781S enables remote antenna locations of up to 1300 feet (400 m), allowing the gateway to be mounted in an easily-accessible location while the Emerson Wireless 781S can be located in hazardous areas, if necessary, near your data points. This solution brings industrial facilities enhanced scalability and flexibility for creating wireless infrastructure.

Power Supply
Input voltage: 10.5-30 VDC
Communication Protocol
IEC 62591 (WirelessHART), IEC 62734
Connection Type(s)
In: DC power (2-wire)
I/O: RS-485 (2-wire)
Antenna Type
Integrated omni-directional antenna
Mounting
Pole Mount
Bracket Mount
Certifications/Approvals
USA, Canada, ATEX, IECEx, China, Japan, INMETRO

Caractéristiques

  • Integrated intrinsically safe outputs to Class 1/Div 1 or Zone 0/1 locations offers improved accessibility
  • Extensive antenna wiring distance of up to 1300 feet (400 m) for increased installation flexibility
  • Customizable networks and installation allow users to create a wireless field network to fit the needs of even the most challenging applications and site requirements
  • > 99% data reliability with industry-proven security
  • Increased network capacity allows users to strengthen or add to WirelessHART networks seamlessly while connecting with host systems and data applications
  • The Emerson Wireless 1410S Gateway with the Emerson Wireless 781S Smart Antenna and the Cisco Catalyst IW6300 Heavy Duty Series Access Point together make the Emerson Wireless Access Point, delivering the next evolution of IIoT connectivity in a single solution

Documentation et schémas