Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
AVENTICS-P-Marex-VCS

AVENTICS™ Marex VCS

Product Description

The AVENTICS Marex VCS is an electro-pneumatic valve control system that combines the fundamentals of AVENTICS technology with modern efficiencies and control. Easy to install and maintain, the Marex VCS is ruggedized for hard-working vessels for remote-controlling butterfly valves in fluid lines transporting all types of fluid, from fresh water to heavy fuel oil. The system offers options such as backup units, SOS cabinets or control of quick-closing valves. With touchscreen control and monitoring, Marex VCS enables data transmission to higher-level systems and can customize for new builds or refits.

Working pressure
7 bar
Protection class
IP 45/IP 65
Ambient temperature range
-15°C to -65°C (5°F to 149°F)
Standard cabinet size
1200* x 1200* x 400 mm
Number of valves per cabinet
48

Caractéristiques

  • Customizable system
  • Fully pneumatic or electro-pneumatic
  • Optional touchscreen operation and monitoring
  • Including air preparation and storage
  • Pneumatic feedback of valve position: open, closed or proportional
  • Backup controls, SOS-units, quick-closing valves
  • Submersible actuators
  • Emergency air supply

Documentation et schémas