No image available
No image available
Your request is being processed.
Flexim-FLUXUS G722 ST-HT High-temperature Steam Measurement

Flexim FLUXUS G722 ST-HT High-temperature Steam Measurement (Obsolete)

Product Description

This product is obsolete. Relevant documents and drawings are listed below. Please contact your local Emerson representative for your measurement needs.

Specifications

Fluid type
Saturated and superheated steam
Accuracy
Measurement uncertainty at the measuring point (volumetric flow rate): ±3…4 % of reading
Repeatability
± 1…3 % of reading
Flow Channels
2
Range
Flow Velocity Range: depending on the application
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
PESO
KOSHA
Power supply
100-230VAC
24VDC
12VDC
Pipe size
10 to 900 mm (0.39 to 35.4 inches)
Pressure range
1 to 220 barg (15…3190 psig)
Temperature range (media)
+100 to +630°C (+212 to +1166 °F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • No pressure loss, no pipe modification, no process interruption.
  • High dynamic flow range.
  • Easy and cost-efficient retrofit.

Documents & Drawings