ge-gas-turbine-control-system-banner

Control Systems for Ansaldo Energia Turbines

High performance controls for reliable and flexible turbine operation.

Field Proven Control Solutions for Ansaldo Energia Gas Turbines

Ovation is supplied as the Original Equipment Manufacturer (OEM) turbine control system for Ansaldo Energia advanced class gas turbines. This includes the Ansaldo Energia F-class GT26 and AE94.3A gas turbines and the new H-class GT36 unit.

Ovation meets the rigorous performance and reliability requirements set by Ansaldo Energia to operate these machines and provides high performance and reliability as standard for these advanced class gas turbines.

Meer lezen...
Klik om verder te gaan met lezen Field Proven Control Solutions for Ansaldo Energia Gas Turbines
ansaldo-GT36S6-turbine

Ansaldo Energia Turbine Types

GT26 and GT36

Ovation supplied as OEM equipment on new build GT26 and GT36 gas turbines features redundant controllers, fast Ethernet networks, integrated SIL3 safety system, high-speed data logging and best-in-class cybersecurity protection for high performance, reliable control in both single shaft and multi-shaft arrangement. Together with Ansaldo Energia, Emerson also provides Ovation control system retrofits for Advant based Egatrol and Alspa based Controgas systems on all legacy GT26 turbines.

AE94.3A

Ovation supplied as OEM equipment on new build AE94.3A gas turbines features redundant controllers, fast Ethernet networks, integrated SIL3 safety system, high-speed data logging and best-in-class cybersecurity protection for high performance, reliable control in simple and combined cycle applications.

Together with Ansaldo Energia, Emerson also provides Ovation control system retrofits for ABB and Teleperm legacy systems on installed AE series turbines.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.