Emerson's Industrial Monitors improve visual clarity, eliminate refraction, and give operators clearer data visualization

Industrial Monitors

Emerson’s industrial monitors enhance your visual clarity and provide faster, clearer access to your data.

Industrial Monitor

Crystal Clear Business Insights

Our industrial monitors combine consumer-grade usability with industrial-level durability. Our modular, optically bonded screens eliminate refraction and improve visual clarity by 20 percent over legacy devices. The option to daisy chain multiple monitors enables operators to simplify their computing architecture by connecting multiple monitors without a splitter. Finally, these multitouch, projective and capacitive screens offer the same ease of use found in a smartphone and also stand up to tough industrial environments.

Meer lezen...
Klik om verder te gaan met lezen Crystal Clear Business Insights

Flexible Industrial Displays for All Applications

The RXi Industrial Display portfolio offers 7"" to 24"" screens in a widescreen format, with 12"" and 15"" sunlight readable screens available on the 12” and 15” models. The modular nature of the unit offers flexibility in configuring your RXi Industrial Display, and MST daisy chaining lets you enhance your architecture format. Multi-touch, projective, capacitive screens enable operators to make smarter decisions with a high-performance platform that lowers costs.

Meer lezen...
Klik om verder te gaan met lezen Flexible Industrial Displays for All Applications
Flexible Industrial Displays for All Applications
Engineer to Order

Engineer to Order

Unique specifications or challenges? No problem. Our embedded Industrial Computing products are tailored to accommodate your requirements.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.