Our rugged PROFINET-distributed I/O is hot-swappable, modular and high density without cabinets or costly wiring.

On-Machine Distributed I/O

Emerson’s on-machine distributed I/O offers high-density durability and bolt-on ease of use, without cabinets or increased wiring costs.

Cabinet-free, Distributed I/O for Tough Conditions

Distributed I/O on production lines or work cells saves you money on wiring and installation. But those benefits are often lost on the cost and space of cabinets and specialized wiring. Our PROFINET-distributed I/O has the ruggedness of a standard system, but with flexible wiring options and without cabinet requirements. Because it’s IP67-rated, simply bolt directly to the equipment and you’re good to go. High-density, modular design and hot-swappable capabilities save you time, money and space.

Meer lezen...
Klik om verder te gaan met lezen Cabinet-free, Distributed I/O for Tough Conditions
Exchange 365 Community

Exchange 365 Community

Join the conversation at the Exchange 365 Community for PAC, PLC and Industrial Computing. Find blogs on edge, PLCs and much more.

Join Now
Voor gebruik van deze website moet JavaScript worden ingeschakeld.