Combustion Analysis in Paper Mill Lime Kilns

Achieve accurate oxygen measurement inside a rotating lime kiln
Combustion Efficiency

Combustion Efficiency

The measurement of oxygen inside a rotating kiln provides a good indication of combustion efficiency. This oxygen measurement can also provide an inferred indication of calcining rates and the production of thermal NOx. Maintaining a consistent oxygen level can help prevent variations in product quality. Rosemount(TM) in situ oxygen analyzers place the sensing cell at the end of a long probe, and use diffusion pathways to allow flue gas to flow from the process to the oxygen cell.

Meer lezen...
Klik om verder te gaan met lezen Combustion Efficiency
Voor gebruik van deze website moet JavaScript worden ingeschakeld.