Conductivity Measurement in Hydrofluoric Alkylation Unit (HFA)

Maintain plant safety
Hydrofluoric Alkylation Unit (HFA)

Extend Conductivity Sensor Life

Highly corrosive chemicals in the polymer surge drum can quickly destroy sensors and create dangerous situations. The Rosemount™ 242 Flow Through Toroidal Conductivity Sensor with replaceable liner is an ideal solution to measure conductivity in the outlet from the polymer surge drum to identify phase transition between polymer emulsion and water. The Rosemount 400 Contacting Conductivity Sensor can be used to monitor conductivity to detect leaks in coolant coils and heat exchangers.

Meer lezen...
Klik om verder te gaan met lezen Extend Conductivity Sensor Life
Voor gebruik van deze website moet JavaScript worden ingeschakeld.