Continuous Erosion Monitoring of Slurry Lines

Protect your pipeline with continuous erosion monitoring.
Continuous Erosion Monitoring of Slurry Lines

Slurry Line Protection with Non-Intrusive Erosion Monitoring

Erosion risks are inherent in slurry lines due to the abrasive particles in the flow, which can erode pipe walls, particularly at elbows. There is also the possibility of increase wear on rotating pumps. Continuous ultrasonic thickness erosion monitoring helps track pipe wall thickness, allows you to understand whether there is significant thinning that could lead to loss of containment, thereby allowing operational teams to manage operations according to known integrity of the slurry lines, mitigating health and safety risks and unplanned outages. This technology enables operators to assess the condition of slurry lines effectively and schedule maintenance proactively, ensuring safe and reliable operations.

Learn More
Meer lezen...
Klik om verder te gaan met lezen Slurry Line Protection with Non-Intrusive Erosion Monitoring
Voor gebruik van deze website moet JavaScript worden ingeschakeld.