MINING APPLICATION

Conveyor Belt Monitoring for Mineral Transportation

Wireless Temperature Monitoring Prevents Fires
Conveyor Belt Monitoring for Mineral Transportation

Increase Reliability and reduce downtime

Mechanical failures on belt conveyors elements occur very often, this can lead a fire due to high friction between belt and rollers. Emerson wireless temperature monitoring system provides real time visibility of hot spots on critical elements of the conveyor. 

When temperature raises, an alert is displayed in the control room to take actions and prevent fires and damages.

Meer lezen...
Klik om verder te gaan met lezen Increase Reliability and reduce downtime
Voor gebruik van deze website moet JavaScript worden ingeschakeld.