Corrosion Monitoring on Transfer Line Exchangers in Ethylene Plants

Improve plant uptime and decrease maintenance costs for ethylene transfer line exchangers using accurate corrosion data.
Corrosion PAP - Transfer Line Exchanger

Pipeline corrosion monitoring solutions fine-tuned for steam crackers

Transfer line exchangers play a key role in quenching the effluent gas coming from the cracking heaters as well as generating steam. When changing conditions unexpectedly exacerbate corrosion, pipeline corrosion monitoring plays a vital role to quickly detect that issue. The corrosion data can then help with the root cause analysis as well as to estimate the remaining life of the exchanger.

Meer lezen...
Klik om verder te gaan met lezen Pipeline corrosion monitoring solutions fine-tuned for steam crackers
Voor gebruik van deze website moet JavaScript worden ingeschakeld.