Differential Pressure (DP) Level measurement for liquid hydrogen storage tanks

Achieve reliable High accuracy measurement by preventing Hydrogen permeation
Differential Pressure (DP) Level measurement for liquid hydrogen storage tanks

Gold Plated remote seal diaphragms designed for Hydrogen Process

Diaphragm seal systems offer protection to pressure transmitters, but some process fluids and aggressive chemicals can affect instrument integrity, leading to failure or even complete instrument replacement. Hydrogen is a molecule that can permeate metal by diffusing into the surface. For a pressure transmitters thin metal diaphragm this can lead to a loss in ductile and tensile strength, or introduce Hydrogen bubbles into the internal fill fluid. Adhering a thin layer of gold to a base metal provides protection against hydrogen permeation, extending the life of instrumentation and protecting your investment.

Meer lezen...
Klik om verder te gaan met lezen Gold Plated remote seal diaphragms designed for Hydrogen Process
Voor gebruik van deze website moet JavaScript worden ingeschakeld.