Flow Measurement Between Lithium Brine Extraction Pools

Optimize Measurement Availability Utilizing Emerson's Broad Technology Portfolio
Accurate Flow Measurement Optimizes Raw Material Input to the Plant

Accurate Flow Measurement Optimizes Raw Material Input to the Plant

In lithium brine extraction and evaporations processes, the high abrasive solids content and the use of caustic reagents make for a difficult and noisy application. The Rosemount™ Magnetic Flow Meter is equipped with the high process noise diagnostic and paired with a non-contacting radar and temperature transmitter. These instruments are on a Wireless HART® network which provides a solution that optimizes measurement availability and guarantees the right amount of raw material enters the plant.

Meer lezen...
Klik om verder te gaan met lezen Accurate Flow Measurement Optimizes Raw Material Input to the Plant
Voor gebruik van deze website moet JavaScript worden ingeschakeld.