Flow Measurement for Solvent Extraction in Edible Oil Production

Minimize product losses and optimize recovery of hexane during solvent extraction.
Flow Measurement for Solvent Extraction in Edible Oil Production

Precise flow measurement in solvent extraction

In the solvent extraction process, seeds are washed with a chemical such as hexane which helps to release the oil from the seed. Being able to accurately measure the flow rate during this process is important in maximizing recovery of valuable solvent and minimizing losses to the environment.

Meer lezen...
Klik om verder te gaan met lezen Precise flow measurement in solvent extraction
Voor gebruik van deze website moet JavaScript worden ingeschakeld.