Flow Measurement in Ethylene Cracker

Increase process efficiency and throughput to reduce costs of decoking operations
Flow Measurement in Ethylene Cracker

Increase plant performance while meeting SIL 3 requirements

Many ethylene plants are experiencing increasing costs of raw materials making ethylene production slim. Coke fines can accumulate resulting in plugged impulse lines and poor flow measurement performance. Without an accurate measurement point, it can be difficult to maintain the correct steam to hydrocarbon ratio which may result in periodic process trips increasing maintenance costs. To satisfy SIL 3 recommendation, the Rosemount™ 8800 Dual Vortex Flow Meter is an all-welded design eliminating ports and crevices increasing the reliability of the measurement point.

Meer lezen...
Klik om verder te gaan met lezen Increase plant performance while meeting SIL 3 requirements
Voor gebruik van deze website moet JavaScript worden ingeschakeld.