Level Measurement for Mining Stationary Stacker Systems

Accurately measure material levels deposited directly below the stationary stacker despite challenging conditions
Level Measurement for Mining Stationary Stacker Systems

Prevent Production Disruption with Non-Contacting Radar Technology

Stationary stackers transfer material into an area and deposit it directly underneath the stacker. It is important to determine the size and shape of the uneven pile and to know when the pile is reaching the maximum height. The material is in the open air and can be very dusty. The conveyor system vibrates and there are often rocks hitting the equipment.

Meer lezen...
Klik om verder te gaan met lezen Prevent Production Disruption with Non-Contacting Radar Technology
Voor gebruik van deze website moet JavaScript worden ingeschakeld.