Level Measurement in Lift or Pump Stations

Avoid overfills and dry-running with accurate pump control thanks to reliable radar level sensors
1208 and 3490 in Pump Stations

Robust and easy-to-install level sensors for lift stations

Sewerage lift stations, dry wells, and wet wells are used to transport wastewater from a low elevation, to a high elevation and are primarily used to move sewage from residential areas to wastewater treatment plants. They are also commonly used in conjunction with pumping stations in wastewater treatment facilities. Level measurement is used for accurate pump control, both to initiate pump high levels and to turn them off at low levels to prevent dry-running.

Meer lezen...
Klik om verder te gaan met lezen Robust and easy-to-install level sensors for lift stations
Voor gebruik van deze website moet JavaScript worden ingeschakeld.