Level Measurement in Sludge Disposal Processes

Monitor the sludge content in drying beds and optimize sludge supply with radar level sensors
1208 in Sludge Disposal Process

Reliable monitoring of sludge disposal with radar level sensors

When receiving sludge from sewage treatment plants or sewage cleaning processes, it is transferred into a receiving tank and then fed into sewage treatment phase. Level measurement is required to monitor the content of the receiving tanks and determine when to feed it to the sludge treatment phase. The Rosemount 1208 Non-Contacting Level Transmitter provides continuous and robust level measurements that will help you optimize your processes by monitoring the content inside sludge tanks, helping you determine when to feed it onwards to the sludge disposal phase, optimizing sludge process flow.

Meer lezen...
Klik om verder te gaan met lezen Reliable monitoring of sludge disposal with radar level sensors
Voor gebruik van deze website moet JavaScript worden ingeschakeld.