Level Measurement of Raw Coal Stockpiles

Accurately measure levels of raw coal despite challenging stockpile conditions to optimize feed to the crusher.
Level Measurement of Raw Coal Stockpiles

Continuous Material Monitoring with Non-contacting Radar Technology

Raw coal is delivered to a coal yard or warehouse in aggregate pieces of approximately 15 cm (6 in) that are later reduced in size by a crusher to approximately 4 cm (1.5 in). The raw coal is dusty and stored in irregular stockpiles in huge yards, making accurate measurement a challenge. Reliable level measurement is important to operators to ensure continuous flow to the crusher and predict inventory to meet shipping schedules.

Meer lezen...
Klik om verder te gaan met lezen Continuous Material Monitoring with Non-contacting Radar Technology
Voor gebruik van deze website moet JavaScript worden ingeschakeld.