Level Measurement of Slaked Lime in Limestone Production

Accurately measure levels of slaked lime to control inventory, despite challenging silo conditions.
Silos for bulk solids sticky media

Continuous Material Monitoring with Radar and Point Level Technologies

Mixing quicklime with water transforms it into slaked (or hydrated) lime, an end product. Slaked lime is stored in silos prior to being packed and shipped. The size of the lime storage silos varies from site-to-site, and even within the same site. Regardless of silo size, lime material is a very fine, dusty powder which is prone to heavy build-up on surfaces within the vessel. Due to the heavier weight of slaked lime particles, lime powder piles up steeply and unevenly in silos, making accurate level measurement particularly challenging for operators.

Meer lezen...
Klik om verder te gaan met lezen Continuous Material Monitoring with Radar and Point Level Technologies
Voor gebruik van deze website moet JavaScript worden ingeschakeld.