Level Measurement of Rock Salt Material into Crushers for Potash Processing

Accurately measure raw material levels to ensure timely reloading for crushers despite fast-moving level changes.
Dusty application

Prevent Process Disruptions with Non-Contacting Radar Technology

Raw salt rock material is brought by trucks or conveyor systems into the crusher for initial grinding and size reduction. A screen (grizzly) may be included below the crusher to sort the rocks so that the smaller pieces go through, and the larger pieces are caught for re-grinding. A minimal amount of material should be maintained on the screen to act as a buffer to protect the screen from the impact of larger rock. As the material is brought into the crusher, it moves quickly through the crushing process. The fast-moving level must be monitored to determine when the material reaches a minimum level so that the next load can be started. Level measurement is challenging because the material is irregularly shaped and very dusty, and the overall distance may be as far as 30 m (98 ft).

Meer lezen...
Klik om verder te gaan met lezen Prevent Process Disruptions with Non-Contacting Radar Technology
Voor gebruik van deze website moet JavaScript worden ingeschakeld.