Solids Level Detection in Compound Animal Feed Hopper

Achieve reliable filling and emptying control of animal feed silos.
Solids Level Detection in Compound Animal Feed Hopper

Accurate High and Low Level Detection in Compact, Dusty Environments

Compound feed suppliers often need to manage materials at various points throughout the production process. Factors like heavy dust concentrations, tight spaces, and high filling and emptying rates make this a difficult area to monitor. Installing instrumentation into the animal feed hopper that can withstand process temperatures as high as 80 C (176 F) and the high mechanical load resulting from the mass of process media allows for automated high and low level limit control in this challenging space.

Meer lezen...
Klik om verder te gaan met lezen Accurate High and Low Level Detection in Compact, Dusty Environments
Voor gebruik van deze website moet JavaScript worden ingeschakeld.