Temperature Profiling of Reactors

Temperature Profiling a Reactor 01

Minimize Installation Cost with High Density Transmitters

The need to adhere to environmental standards and for precise control of operating conditions necessitates temperature profiling within reactors. Lack of indication of the temperature staying inside normal limits jeopardizes the output of the reaction. The Rosemount™ 848T Temperature Transmitter allows for up to 8 inputs via FOUNDATION™ Fieldbus or 4 inputs via WirelessHART®. This type of multi-input device is ideal for reactors that require multiple measurements in close proximity to each other due to the reduction in overall wiring and transmitter costs.

Meer lezen...
Klik om verder te gaan met lezen Minimize Installation Cost with High Density Transmitters
Voor gebruik van deze website moet JavaScript worden ingeschakeld.