Intelligent Multistage Completion Network

Intelligent Multistage Completion Network™

An integrated downhole solution providing online wireless monitoring from the lower completion and a permanent life-of-well HS gauge installation.

Intelligent Multistage Completion Network

The Intelligent Multistage Completion Network, an Emerson-Metrol partnership project, now offers a cost-effective downhole monitoring solution in two stage completions. A permanent reservoir monitoring system is installed in the upper completion with the new Roxar Matrix Downhole Wireless Interface™ enabling connection to Metrol wireless monitoring and control devices in the lower completion.

Meer lezen...
Klik om verder te gaan met lezen Intelligent Multistage Completion Network
Emerson’s Intelligent Multistage Completion Network™

How It Works

The Intelligent Multistage Completion Network™ builds on the capabilities of the existing Roxar Integrated Downhole Network that has been installed in wells worldwide. It includes a permanent downhole gauge installation in the upper completion for life of well data and uses field proven wireless telemetry technologies to enable communication with Metrol sensors and controls located in a lower completion, sand screen or other remote well location.

The Roxar Matrix Downhole Wireless Interface™ enables connection to sandface data and flow control instruments from Metrol. This information provides operators with valuable insights into the reservoir flow profile and characteristics.

The Metrol Wireless Instruments are located in a lower completion, sand screen or other remote well location. Examples are pressure gauges, temperature arrays and flow control valves.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.