Run Of Mine & Crushing & Milling

Run Of Mine Crushing & Milling

Process optimization in crushing and milling of run of mine (ROM) is crucial for energy efficiency. Equipment uptime directly impacts mine throughput and operational costs.

Diagrams

Crush Hopper

Crush Hopper

Rosemount™ 2555 Solids Level Switch - Capacitance Probe

Rosemount 2555 Solids Level Switch - Capacitance Probe
The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high...

Rosemount™ 2555 Solids Level Switch - Capacitance Probe

Rosemount 2555 Solids Level Switch - Capacitance Probe
The Rosemount 2555 Solids Level Switch is robust and suitable for all solids bulk media in all types of vessels. It can be used for full, demand or empty detection and is designed for low dielectric medias and extreme conditions such as high temperatures, high...

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations...

Primary Crush Hopper

Primary Crush Hopper
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of...
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
The Flexim FLUXUS F721 WD non-intrusive ultrasonic flow meter is the perfect flow measurement solution for drinking water and wastewater applications. It enables a very simple and cost-effective clamp-on installation of flow measurement points within an...

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Sizing Screen

Sizing Screen

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Rosemount™ 2535 Solids Level Switch - Vibrating Rod

Rosemount™ 2535 Solids Level Switch - Vibrating Rod
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty...

Rosemount™ 2535 Solids Level Switch - Vibrating Rod

Rosemount™ 2535 Solids Level Switch - Vibrating Rod
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty...

Rosemount™ 928 Wireless Gas Monitor

Rosemount™ 928 Wireless Gas Monitor
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H 2S), carbon monoxide (CO), and oxygen depletion (O 2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety...

Rosemount™ 975MR Multi-Spectrum Infrared Flame Detector

Rosemount 975MR Flame Detector
The Rosemount 975MR Multi-Spectrum Infrared Flame Detector accurately analyzes the multi-spectral signals of hydrocarbon gas or liquid fires by utilizing four separate IR sensors. The 975MR detects fuel and gas fires at long distances. For example, this...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Secondary Crusher

Secondary Crusher

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Rosemount™ 2535 Solids Level Switch - Vibrating Rod

Rosemount™ 2535 Solids Level Switch - Vibrating Rod
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty...

Rosemount™ 2535 Solids Level Switch - Vibrating Rod

Rosemount™ 2535 Solids Level Switch - Vibrating Rod
The Rosemount 2535 Solids Level Switch is particularly suited for full, demand and empty detection of fine grains and powders in storage and process vessels. It handles light solids and powders with ease and is suitable for use in hazardous and dusty...

Rosemount™ 975MR Multi-Spectrum Infrared Flame Detector

Rosemount 975MR Flame Detector
The Rosemount 975MR Multi-Spectrum Infrared Flame Detector accurately analyzes the multi-spectral signals of hydrocarbon gas or liquid fires by utilizing four separate IR sensors. The 975MR detects fuel and gas fires at long distances. For example, this...

Rosemount™ 928 Wireless Gas Monitor

Rosemount™ 928 Wireless Gas Monitor
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H 2S), carbon monoxide (CO), and oxygen depletion (O 2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount 5408 Level Transmitter - Non-Contacting Radar
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations...

Ball Mill

Ballmill

Rosemount 8750W Magnetic Flow Meters for Utility Water Applications

Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of...
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
Rosemount 8750W Magnetic Flow Meters for Utility Water Applications
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of...
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
Flexim FLUXUS F721 WD Stationary Ultrasonic Water Flow Meter
The Flexim FLUXUS F721 WD non-intrusive ultrasonic flow meter is the perfect flow measurement solution for drinking water and wastewater applications. It enables a very simple and cost-effective clamp-on installation of flow measurement points within an...

Micro Motion FDM Fork Density Meter

Micro Motion FDM Fork Density Meter
A direct-insertion Fork Density Meter, that offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters

Micro Motion F-Series Flow Meters
Delivering highly reliable and robust measurement, F-Series flow meters are the preferred choice for process control applications. Choose these smart meters to more efficiently run your process and resolve your toughest productivity challenges

Rosemount MS Magnetic Sensor for Slurry Applications

Rosemount MS Magnetic Sensor for Slurry Applications
The MS Slurry Sensor is a robust solution for difficult to measure applications such as sand, high solid content fluids, long pulp fibers, or installations that generate excessive process noise. Designed with these difficult to measure applications in mind...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 2120 Level Switch - Vibrating Fork

Rosemount™ 2120 Level Switch - Vibrating Fork
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs...

Rosemount™ 1208 Level and Flow Transmitter - Non-Contacting Radar

Rosemount 1208 Non-Contacting Level and Flow Transmitter
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter

Rosemount™ 2088 Gauge and Absolute Pressure Transmitter
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you...

Rosemount™ 975MR Multi-Spectrum Infrared Flame Detector

Rosemount 975MR Flame Detector
The Rosemount 975MR Multi-Spectrum Infrared Flame Detector accurately analyzes the multi-spectral signals of hydrocarbon gas or liquid fires by utilizing four separate IR sensors. The 975MR detects fuel and gas fires at long distances. For example, this...

Rosemount™ 928 Wireless Gas Monitor

Rosemount™ 928 Wireless Gas Monitor
The Rosemount 928 Wireless Gas Monitor detects hydrogen sulfide (H 2S), carbon monoxide (CO), and oxygen depletion (O 2) in remote applications previously too challenging and costly to monitor. This wireless toxic gas monitoring system enhances worker safety...

Rosemount™ 2501 Solids Level Switch - Rotating Paddle

Rosemount™ 2501 Solids Level Switch - Rotating Paddle
The Rosemount 2501 Solids Level Switch withstands heavy loads and extreme temperatures, and is suitable for full, demand or empty detection for all bulk media in all types of vessel. It is a simple, robust and reliable technology that is insensitive to dust...

Rosemount™ 2501 Solids Level Switch - Rotating Paddle

Rosemount™ 2501 Solids Level Switch - Rotating Paddle
The Rosemount 2501 Solids Level Switch withstands heavy loads and extreme temperatures, and is suitable for full, demand or empty detection for all bulk media in all types of vessel. It is a simple, robust and reliable technology that is insensitive to dust...

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations...

Make Emerson Your Trusted Mining Expert

Measurement instruments are essential for driving mining excellence across the entire process, from crushing to tailings dam. Our comprehensive suite of product offers cutting-edge monitoring and control of pressure, temperature, level, and flow, ensuring mining operations are safer, smarter, and more sustainable. By harnessing our innovative solutions, mining companies can fine-tune processes, anticipate maintenance needs, minimize environmental impact, and maintain peak productivity. 

Meer lezen...
Klik om verder te gaan met lezen Make Emerson Your Trusted Mining Expert

Common Applications for Run Of Mine Crushing & Milling

Maximizing Primary Crusher Performance with Emerson's Measurement Solutions

Critical measurements of flow, pressure, temperature, and more to maximize productivity in primary crusher operations.

Level Measurement for Warehouse, Shelter and Bunker Storage in Metal Ore Processing

Accurately measure levels of final products in protected storage to reliably track material in inventory.

Level Measurement for Crushers in Metal Ore Processing

Accurately measure levels in fast-moving crushing applications to optimize crusher maintenance and operations.

Importance of Measurement Instrumentation during the Secondary Crusher Stage

Efficiently breaking down larger rocks into more manageable fragments with advanced solutions
Voor gebruik van deze website moet JavaScript worden ingeschakeld.