PROD_AS_ENAR_BannerImg-DFA

Flame and Detonation Arrestors

In-line, free vent, deflagration and detonation flame arrestors providing maximum flow and minimum pressure drop.

Maximum flow. Minimum pressure drop.

We offer a wide variety of flame and detonation arrestor products with maximum flow to pressure drop characteristics. Our portfolio includes in-line, free vent, deflagration and detonation flame arrestors. Enardo™ flame arrestors use spiral wound, crimped-metal ribbon flame cell elements to inhibit flame propagation by absorbing and dissipating heat. Connection sizes range from 3/4 inch up to 36 inches.

Meer lezen...
Klik om verder te gaan met lezen Maximum flow. Minimum pressure drop.

Products



Media & Case Studies

Ensure Storage Tank Safety with Improved Pressure Regulation

Voor gebruik van deze website moet JavaScript worden ingeschakeld.