battery-medical-branson

Spot Welders

Branson metal spot welding systems are fully customizable for applications from lithium ion batteries to wire terminals and more.

Precise Joins for Smaller-Gauge Metals

Branson’s metal spot welding systems are designed to handle a range of nonferrous metal welding applications, including precise welding of smaller-gauge metals. They can accommodate delicate assemblies for small smartphone batteries and the challenges of large automotive batteries and terminals. All of our spot welding systems include full automation capabilities to maximize throughput.

Meer lezen...
Klik om verder te gaan met lezen Precise Joins for Smaller-Gauge Metals

Metal Spot Welders

MWX-100

Branson’s MWX-100 offer unsurpassed capabilities for smaller applications like smartphone batteries. It’s the most versatile system available, delivering flexibility, efficiency and productivity. With a choice of actuator configurations, quick-change modular tooling and multi-frequency operation, the system can perform the work of 18 different welders. Conveniently located flow controls allow fast, easy adjustments, while titanium or steel horns minimize tooling costs.

ULTRAWELD L20

Branson’s Ultraweld L20 is an extremely durable, easy-to-use 20 kHz spot welding system. Precision construction and easy tooling ensure reliability and weld accuracy for a wide range of welding applications, including large automotive batteries and wire terminals. The dovetail mounting allows fast fixture changes, while titanium or steel horns minimize tooling costs. Our vortex cooling option facilitates high-speed operation without heat buildup to enhance performance.

custom-tooling-metal-welding-branson

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.