No image available
No image available
Your request is being processed.
AMS-P-A489420

AMS Machine Works

Product Description

You collect data from many machines, but having a single location where the data comes together and identifying troublemakers quickly would be more efficient. The process is simplified in AMS Machine Works because creating a database and configuring devices, allow the user to get started quickly and start identifying problems. AMS Machine Works combines predictive maintenance techniques with comprehensive analysis tools to provide easy and accurate assessment of the machinery health in the facility.

The new AMS Machine Works v1.7 is now available. See Features below for what’s new.

Specifications

Version
1.7
Operating System
Windows Server 2016 Datacenter
Windows Server 2016 Standard
Windows Server 2019 Datacenter
Windows Server 2019 Standard
Processor
3.2 GHz, 8-core processor, Intel Xeon-scalable (Gold) or faster (recommended)
2.4 GHz, 4-core processor, Intel Xeon-scalable (Gold) or faster (minimum)
RAM
64GB (recommended)
16GB (minimum)
Disk Space
1TB (recommended)
500GB (minimum)
100GB (for wireless-only setup)
Browsers

Google Chrome (latest version)

Microsoft Edge (latest version)

Features

  • Vibration analysis tools for diagnosis of machinery health
  • Familiar tools in a more intuitive interface for faster implementation
  • Supports a variety of Emerson’s monitoring technologies, including:
    • AMS Wireless Vibration Monitor
    • AMS 9420 Wireless Vibration Transmitter
    • AMS Asset Monitor for online condition monitoring NEW!
    • AMS 6500 ATG for online vibration monitoring
    • Ovation™ Machinery Health™ Monitor for online vibration monitoring
  • Intuitive dashboard makes keeping up with day-to-day activities and machinery health possible at a glance
  • Part of the Plantweb Digital Ecosystem

Documents & Drawings