No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-325

ASCO 325 Series Solenoid Valves

Product Description

The ASCO Series 325 is a line of compact solenoid valves for use in packaging, analytical, and diagnostic equipment applications. The valves can handle air, inert gas, and water media, and are suitable for hazardous locations according to ATEX/CENELEC and national standards.

Specifications

Valve Actuation
Solenoid, Solenoid - Direct Acting
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Function
3/2 Universal
Flow
From .04 to .2 Kv, Less Than .04 kv
Voltage
24 DC, 24 AC, 115 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG, Vacuum to 10.3 Bar
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Usable on manifold rails
  • Does not require a minimum operating pressure
  • Internal parts are accessible for cleaning
  • Manual operator available
  • Flexible installation, can be mounted in any position
  • Satisfy all relevant EU directives

Documents & Drawings