No image available
No image available
Your request is being processed.
Asco-P-C20

ASCO C20 Series Pilot Valve Boxes

Product Description

The ASCO Series C20 is a line of compact pilot boxes that contain four to six direct operated, integrated pilot valves. The boxes are specially designed for the remote control of pulse valves (ASCO 353 Series) used in dust collector applications.

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Number of Valves
4-6 Stations
Temperature
Min. ambient temperature -15°C
Body Material
Cover - Aluminium, Base-plate - Steel, Pilot body - Brass
Voltage
24V DC, 24V - 115V - 230V AC
Frequency
50
Media
Air, Inert Gas
Pipe / Port Size
1/4"
Port Type
G ISO228/1-G BSPP
Flow
11,8 l/min
Max Differential / Max Operating Pressure
0 - 7 bar
Operating Environment
Indoor, Outdoor, Hazardous
Standards & Regulations
ATEX Zone 2-22, IP65

Features

  • Pilot valves are assembled in base plate
  • Heating element for trouble-free operation at low ambient temperatures
  • Class of protection: IP 65
  • Components satisfy all relevant EC directives
  • Versions available for use in potentially explosive, dusty environments, according to ATEX Directive 2014/34/EU

Documents & Drawings