No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-656

Fisher™ 656 Direct-Acting Diaphragm Actuator

Product Description

Fisher 656 diaphragm actuators provide small to medium thrust output for bracket-mounted applications. Such applications include operation of Butterfly valves and built-in turbine valves, louvers, dampers, and other similar equipment.

Specifications

Actuation
Spring-return, Linear
Certifications
PED, CUTR, ATEX
Control Type
On/Off, Throttling, Positioning
Operating Temperature
Standard Temperature
Power Source
Pneumatic
Process Control
On/Off, Throttling, Positioning
Valve Type
Angle Valve, Globe Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Maximum thrusts of up to 5.3 kN (1,200 lbf) can be produced, depending on construction.
  • Depending on size, strokes of up to 105 mm (4 1/8 in) are available.
  • Four tapped holes in the actuator base permit either bracket or plate mounting.
  • A wide spring selection is available for nearly any control application.
  • Rugged yoke and casings provide stability and corrosion-resistant protection.
  • Available with a top-mounted handwheel for manual override control.