No image available
No image available
Your request is being processed.
EIM-CGW

EIM G-Series Pneumatic Direct Gas Gear Motor

Product Description

The EIM G-Gas actuator is a high pressure direct gas driven pneumatic actuator. It is designed to provide fast stroking speeds for large quarter turn and linear gate valves on gas pipelines. Ideal for applications where there is no electricity and high pressure is readily available.

Features

  • Utilize direct natural gas pressure to actuate a pipeline valve
  • Replaces a gearbox handwheel with a gas-driven actuator that is capable of producing up to 900 ft/lb of torque
  • Installed on nearly all major pipeline systems worldwide long before other current brands were even conceived.
  • Gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • Its compact, lightweight design ensures easy installation, versatility and simple maintenance.
  • Direct-power gas driven gear motor with single housing size with optional gear ratios for torque and speed changes
  • Gear assisted handwheel drive for easy manual operation, easily adjusted, gear driven limit valves for reliable shutoff and interchangeable limit cam gearing to match any valve stroke time

Specifications

Power Source
Pneumatic
Product Type
Pnew
Actuation
Pneumatic
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
Quarter turn valves and gate valves
Valve Type
Ball, butterfly, plug, triple offset
Operating Temperature
400 to 1000 psi

Documents & Drawings