No image available
No image available
Your request is being processed.
EIM-EHP

EIM 2000HP Pneumatic Valve Actuator

Product Description

The EIM HP2000 actuator is a high pressure direct gas driven pneumatic actuator. It is designed to provide fast stroking speeds for medium to small size quarter turn and linear gate valves on gas pipelines. Ideal for applications where there is no electricity and high pressure is readily available.

Features

  • Can be powered by air, nitrogen, or natural gas at pressures between 400 and 1480 psi
  • Various frame sizes of EIM Actuator, the 1000, 2000, 3000 and 4000, establish the foundation for the 2000HP
  • Most major 2000HP mechanical components are interchangeable with standard EIM electric Actuator, which facilitates the acquisition of spare parts
  • EIM actuator gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
  • High pressure gas power for rapid response for gate and large bore quarter-turn valves
  • Well suited for any industrial or pipeline application where compact design, simple manual override, travel limits, and torque protection are desired
  • Adaptable to quarter-turn or multi-turn applications
  • Control power supply regulated to 100 psi (6.9 Bar) and motor and pilot block supply pressure 1,480 psi (102 Bar) maximum

Specifications

Power Source
Access Portal
Product Type
Browse Valve Automation Online Store to size and find products you need.
Actuation
Power Source
Certifications
Product Type
Control Type
Actuation
Valve Type
Certifications
Operating Temperature
Control Type
Torque/Thrust
Valve Type
Operating Pressure
Operating Temperature
Operating Pressure
Torque/Thrust

Documents & Drawings