No image available
No image available
Your request is being processed.
Asco-P-323

ASCO™ Series 323 Redundant Coil Pilot Valves

Product Description

The Series 323 Redundant Coil Pilot Valves are ideal for applications requiring high availability and reliability. The coils are voted 2oo2.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas
Port Size
¼” to ½” NPT
Port Type
NPT
Function
Redundant coils in 2oo2 configuration (Normally Closed or Normally Open)
Flow Rates
1.5 to 4 Cv (1.3 to 3.5 Kv)
Maximum Operating Pressure Differential
150 psi (10 bar)
Ambient Temperature Range
AC: -4°F to 125°F (-20°C to 52°C); DC: -40°F to 140°F (-40°C to 60°C)
Standards / Regulations
UL approved, CSA certified solenoid, meets applicable CE directives, SIL 3 capable

Features

  • Redundant coil design is ideal for applications requiring high availability and reliability
  • Coils are voted 2oo2
  • Energizing either one or both coils will cause the valve to shift and maintain the controlled device in the shifted position. In order to return the controlled device to the un-shifted position, both coils must be de-energized
  • Normally Closed constructions are SIL 3 capable, certified by Exida

Documents & Drawings