No image available
No image available
Your request is being processed.
Asco-P384A024LCA00V1

ASCO™ P384A024LCA00V1

€ 118,20
QTY:

Product Description

The ASCO Series 384 is an aluminum body, solenoid-operated pinch valve designed for use with highly aggressive or high-purity liquids. The 3-way valve features hermetic separation of its control mechanism and the fluid within the tubing to prevent particulate contamination caused by friction of moving parts. This construction assures maximum purity of liquids in analytical and medical instrumentation and industrial applications. Typical applications include hemodialysis, urinary collection systems, intravenous (IV) systems, and drug dispensing.

Specifications

Coil Class
F
Function
3 way - 3/2 Universal
Voltage
24 DC
Wattage
3.5 W
Voltage
12 DC, 24 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Indoor
Standards / Regulations
IP40, IP65
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Indoor

Features

  • PTFE body and diaphragm isolate internal solenoid components from media resulting in a virtually impervious valve
  • Compact architecture and low power consumption make the valve ideal for analytical bench-top instrumentation
  • Available in a 2-, 3-, or 4-position PTFE manifold configurations for a wide range of applications
  • Meets all relevant CE directives and is RoHS compliant for lead-free environments
  • Electrical connections can be separated from fluid area via built-in panel mount bracket
  • Built-in manual operator for easy tubing change out and testing
  • POM construction model available that dramatically reduces the heat transfer from the valve body to the media inside the tubing
  • Available in a wide range of body sizes to accommodate a variety of tubing sizes
  • Meets all relevant CE directives and is RoHS-compliant for lead-free applications

Documents & Drawings