No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-SV311

ASCO SV311 Series Gas Shutoff Valve

Product Description

The ASCO Series SV311 are highly reliable gas safety shutoff valves for control of commercial and industrial gas burners found in generators, heating equipment, and ovens. The valves are designed with 2-way, normally closed operation and have direct lift with resilient soft seating for tight shutoff.

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
1/4 "; 3/8 "; 1/8 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Voltage
24 AC, 110 AC, 120 AC, 220 AC, 230 AC
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, FM, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, UL

Features

  • Available in 1/8-inch to 3/8-inch sizes
  • Provided with 1/8" NPT downstream pipe tap with plug for routine testing
  • Opening and closing times are less than 1 second
  • Suitable for ambient temperatures up to 175° F
  • Mountable in any position

Documents & Drawings