No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-8109-DI-DC

PAC8000 8-Channel Digital Input, 24VDC isolated, sinking

Product Description

PAC8000 8-Channel Digital Input, 24VDC isolated, sinking

Specifications

Part Number
8109-DI-DC
Input Count, Type & Speed
8 Point; Sink; 2~512mS; Isolated
Supply Voltage and On/Off Voltage
24VDC field devices- User definable input threshold
Current Consumption
35 mA typ., 55 mA max.
Special Capabilities
Pulse counting option

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Pulse counting option

Documents & Drawings