No image available
No image available
Your request is being processed.
Emerson-P-8810-HI-TX

PAC8000 8-channel Safety Analog Input with HART

Product Description

PAC8000 Power Supply for Class 1 Div 2 (5A 12VDC & 5A 24VDC AC input)

Specifications

Part Number
8810-HI-TX
Analog Input Count & Type
8 point single ended 4-20mA; Non-incendive field circuits
Resolution & Speed
16 bit; 25mS; HART 0.75S/pt
Current Consumption
System 70mA; Field 350mA
HART Capabilities
HART pass-through, acquisition and status reporting

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • 2-, 3- or 4-wire transmitter
  • HART pass-through, acquisition and status reporting
  • 24 VDC Bussed Field Power required from 8914-PSAC

Documents & Drawings