No image available
No image available
Your request is being processed.
Emerson-P-8920-PS-DC

PAC8000 Intrinsically Safe module DC power supply (8 modules)

Product Description

Power supplies specifically designed for use with PAC8000 SafetyNet and are used to power the SafetyNet Controller and IO Modules.

Specifications

Part Number
8920-PS-DC
Power Module-Field Input
24VDC In; 5A@12VDC Out; Power for 2/1 (IS) modules
Use
2/1 (IS) modules power with support for load sharing redundancy

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • 5 A capacity
  • Supports load sharing for redundancy

Documents & Drawings