No image available
No image available
Your request is being processed.
Asco-P-240

ASCO™ Series 240 Steam and Hot Water Solenoid Valves

Product Description

The ASCO Series 240 is a line of 2-way Normally Closed pilot-operated valves designed to handle the challenges of high-temperature fluids such as steam and hot water. Available in AC voltages, with brass bodies, these valves are suitable for commercial kitchen, laundry, and heating equipment applications.

Specifications

Valve Actuation
Solenoid; Solenoid - Direct Acting
Body Material
Brass
Media
Hot Water; Steam
Pipe / Port Size
1/2 "; 3/4 "; 3/8 "; 1 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 0.1 Cv to 0.5 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
110 AC; 24 AC; 120 AC; 220 AC; 12 DC; 24 DC; 115 AC; 208 AC; 480 AC | 50; 50/60; 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA; UL

Features

  • Stainless steel seats improve life
  • Compact design save space in OEM products
  • DIN connection coils come standard
  • Satisfy all relevant EC directives

Documents & Drawings