No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Keystone-P-P000925

Keystone Series GRW/GRL Butterfly Valves (ISO)

Product Description

A heavy duty industrial resilient seated Butterfly valve

Features

  • Wafer and lugged body design with face-to-face dimension, according to EN 558 Series 20 and API 609.
  • Designed according to EN 593 and API 609.
  • The seat is field replaceable and fully isolates the body and shaft from the flow.
  • Primary shaft sealing exceeds the pressure rating of the valve and prevents leakage through shaft area to atmosphere.
  • A secondary shaft sealing provides back-up safety.
  • A molded-in O-ring in the seat for flange sealing eliminates the need for gaskets.
  • Shaft seals prevent moisture penetrating into the shaft area.
  • The two piece shaft allows for a thin disc and provides minimal obstruction to flow (up to DN 300).
  • Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life and drop-tight shut-off.
  • Body locating holes allow ease of installation and centering between the flanges.
  • Extended body neck allows for pipe insulation.
  • Actuator flange according to ISO 5211.

Specifications

Certifications
ABS, PED, DVWG, CUTR, CRN
End Connection
Wafer, Lugged
Application
Cruise Ship, Cooling Water , Compressors , Air Circulation, Facilities & Process Utilities
Material
Super Duplex, 316 Stainless Steel, Aluminum Bronze, Buna-N, Ductile Iron, Duplex, Epdm Rubber, Nylon
Operating Temperature
Less than 150 C
Pressure Class
PN, ASME
Process Connection Type
PN16, 150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Standards
ASME B16.34, API 609
Valve Size
5 inch, NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 18 / DN 450, NPS 2 / DN 50, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 24 / DN 600, NPS 3 / DN 80, NPS 30, NPS 36, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200, NPS 16 / DN 400
Valve Size Standard
NPS, DN
Valve Type
Butterfly
Media
Water Glycol, Water, Liquid, Air
Stem
O-ring

Documents & Drawings