No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-Density-CDM

Compact Density Meter

Product Description

Providing precision density and temperature for custody transfer and concentration measurement, the Compact Density Meter (CDM) features simple system integration, health diagnostics and flow-rate indication to help verify sample integrity.

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Density Accuracy
±0.1 kg/m3 ( ±0.0001 g/cm3)
Density Repeatability
±0.02 kg/m3 ( ±0.00002 g/cm3)
Flow Rate Indication
±5% of reading with 10:1 turndown
Integral Temperature Sensor
Class A RTD - With ISO 17025 accredited, traceable calibration
Case Temperature Sensors
Class B RTD (Quantity 3)
Process Temperature Effect (Corrected)
±0.005 kg/m3 per 38°C ( ±0.278 kg/m3 per 100°F)
Process Pressure Effect (corrected)
±0.003 kg/m3 per 6.9 bar ( ±0.021 kg/m3 per 100 psi)

Features

  • Achieve superior real-world performance with elevated and combined temperature and pressure calibration
  • Ensure sample integrity with flow-rate indication
  • Reduce measurement errors and minimize negative installation effects with case RTDs that adjust for ambient temperature
  • Rely on compliance and compatibility to global standards - NACE, NORSOK, MID, ISO/IEC 17025
  • Quickly install and verify meter health with intelligent internal diagnostics
  • Support multiple simultaneous protocols for connection to DCS, PLC and flow computers
  • Expand usage with a hazardous-area-approved head-mounted transmitter that supports local configuration and display
  • Interact with our 3D model to learn more about our Compact Density Meters
  • Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters

Documents & Drawings