No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-H-Coriolis

Micro Motion H-Series Hygienic Coriolis Flow and Density Meters

Product Description

Ideal for hygienic process-control applications, H-Series flow meters are accurate, low frequency, fit-and-forget meters with a compact, drainable, cleanable design. Get reliable performance under extreme process conditions, including entrained gas.

Products

Search
1-10 of 32 results for Products
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure
Configure

Specifications

Liquid Accuracy / Repeatability
Up to ±0.1% of rate ( ±0.05% of rate)
Gas Accuracy / Repeatability
Up to ±0.5% of rate ( ±0.25% of rate)
Density Accuracy / Repeatability
Up to ±0.0005 g/cm3 ( ±0.0002 g/cm3)
Line Size
1/4" (DN6) - 3" (DN80)
Pressure Range
Up to 1450 psig (100 barg)
Temperature Range
-148°F to 400°F (-100°C to 204°C)
Electronics (soft)
Expansive I/O options including mA, Frequency, Discrete, HART, & Modbus
Turndown
20:01

Features

  • Minimize variability in process control with superior sensitivity in a compact design
  • Ensure product consistency and quality with superior density measurement
  • Enable fast product change-over with self-draining design and superior temperature stability
  • Choose from options including highly polished 316L stainless steel with a surface finish up to 15 Ra
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize superior two-phase flow capabilities for batching, loading and entrained air applications from compact, hygienic SST transmitter housings
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G), ATEX, IECEx, Ingress Protection 66/67, PED, SIL2 and SIL3, and NAMUR
  • Use in SIP, CIP and sanitary environments where 3-A and EHEDG compliance is required

Documents & Drawings