No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-3051S High Static DP Transmitter

Rosemount™ 3051S High Static DP Transmitter

Product Description

Engineered to withstand static pressures of up to 15000 psi (1034 bar), the Rosemount 3051S High Static DP Transmitter incorporates the compact, SuperModule™ design for harsh production conditions. A no-equal solution, this transmitter provides differential pressure and temperature measurements and utilizes the Rosemount Coplanar™ technology for reduced installation weight. This transmitter is designed with a coned and threaded direct connection to withstand high static pressure conditions.

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 150 psi (10.34 bar) Differential with maximum working pressure up to 15,000 psi (1034 bar)
Process Wetted Material
Alloy C-276
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • SuperModule design withstands static lines pressures of up to 15000 psi (1,034 bar)
  • Multivariable transmitter capable of differential pressure and temperature measurements
  • Innovative, compact, coplanar platform reduces up to 60% of the weight versus today’s high pressure transmitters
  • All-welded, hermetic design of the SuperModule platform resists overpressure and line pressure effects to ensure 0.055% accuracy
  • Robust design, backed by 10-year stability, withstands the harshest production environments
  • Integrates seamlessly with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • Advanced diagnostics offer comprehensive diagnostic coverage from the process to the transmitter to the host
  • SIL 2/3 certified to IEC 61508 by an 3rd party and prior-use certificate of FMEDA data for safety installations

Documents & Drawings