No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Syncade-P-Information Integration

Syncade Information Integration

Product Description

Information needed to make effective business decisions is hard to find. By integrating real-time plant-floor data with your business systems, you can work smarter to drive production goals. Coordinate critical functions like process control, manufacturing operations, ERP, LIMS, CMMS, and scheduling. Using Syncade standard connectors and interfaces minimizes support costs.

Specifications

Supporting Operating System
Windows 7 or better
Processor
Either Intel Xeon E5-2620 2.0 GHz or better or Dual Intel Xeon E5-2620 2.0 GHz or better
Hard Drive
50 GB free hard-disk space
Display
SVGA or higher resolution video (1024 x 768 or greater)
RAM
2 GB RAM minimum; 8 to 16 RAM recommended

Features

  • Gain insight with real-time metrics and performance statistics
  • Customize information exchange to quickly see relevant information for your role
  • Minimize specialized support requirements

Documents & Drawings