No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-26-1700

TESCOM™ 26-1700 Series Control Pressure Regulator

Product Description

26-1700 Series regulator controls pressures up to 15,000 psig / 1034 bar and is suitable for gas or liquid service. Ideal for pump discharge pressure control, reactor pressure control and over-pressurization relief.

Specifications

Maximum Inlet Pressure
10,000 psig / 689 bar
Outlet Pressure Ranges
5-500, 5-800, 10-1500,15-2500, 25-4000, 50-6000, and 200-10,000 psig
0.35-34.5, 0.35-55.2, 0.69-103, 1.03-172, 1.72-276, 3.45-414,and 13.8-689 bar
Body Material
316 Stainless Steel
Seat Material
CTFE (26-17X1 through 26-17X4), Teflon® (26-17X5 through 26-17X7)
O-Rings
Buna-N
Back-up Rings
Teflon®
Seal
CTFE
Trim
300 Series Stainless Steel
Port Size & Type
1/8", 1/4", 3/8", 1/2"
SAE, NPTF, MS33649, High Pressure, Medium Pressure
1/2", 1"
Flange
Operating Temperature
-40°F to 165°F / -40°C to 74°C
Flow Capacity
Cv = 0.10 (26-17X1 through 26-17X4)
Cv = 0.14 (26-17X5 through 26-17X7)
Weight
5 lbs / 2.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Accuracy: ±1% of central pressure range
  • NACE Compatible design available
  • Wide range of applications due to:
      – Seven different control pressure ranges
      – 200-15,000 psig / 13.8-1034 bar control is optional
      – High flow Cv = 0.60 and low flow Cv = 0.02 models are available
  • Bubble-tight shutoff at all reseat pressures
  • Safe and reliable piston-style sensor
  • Panel mounting is standard
  • Compatible with TESCOM Air Actuators and ER5000 Electropneumatic Controllers
  • Flanged end connections available

Documents & Drawings