KTM Series EB1 OM-2 Split Body Floating Ball Valve with Powered Actuator
KTM Series EB1 OM-2 Split Body Floating Ball Valve with Powered Actuator
Product Description
The KTM Series EB1 OM-2 is a high performance, next generation ball valve complete with powered actuator, configurable by power source, size, function and more.
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
KTM Series EB1 OM-2 Split Body Floating Ball Valve
Superior valve design at a competitive price - The valve provides bidirectional shut-off for soft seat valves and diverse seat types, suitable for various applications.
The valve has been independently tested and proven to minimize emissions, contributing to a cleaner environment and compliance with regulations.
The valve has undergone fire testing and meets the requirements of two international standards, ensuring its safety and reliability in extreme conditions, such as those encountered in the oil and gas industry.
Bidirectional shut-off.
Valve fugitive emissions capability third party certified to ISO 15848-1.
Machined ISO actuator mounting pad.
Pure white E-seat (PTFE/PFA copolymer) seal relieves concern over product contamination.
Positive alignment of split body.
Fire test certified to API 607 5th edition and ISO 10497.
PTFE bearing and packing rings reduce wear.
Lower operating torque for ease of operation and reduced actuator cost.
Positive position indication.
Keystone F89 Pneumatic Quarter-Turn Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Emerson Powered Actuator
Direct mounting to all Keystone butterfly valves and ball valves.
Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
Double acting and spring return versions available for cost effective and safe operation.
Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Specifications
KTM Series EB1 OM-2 Split Body Floating Ball Valve